Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals
-
Connector System
Wire-to-Board, Wire-to-Device
-
Sealable
No
-
Primary Locking Feature
Integrated in Housing
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2, 4, 6, 8, 12, 16, 40
-
Number of Rows
1, 2
Electrical Characteristics
-
Operating Voltage (VDC)
12
-
Nominal Voltage Architecture (V)
12
Body Features
-
Cable Exit Angle
180°
-
Primary Product Color
Black, Gray, Natural
Contact Features
-
Contact Type
Receptacle
-
Contact Size
.5mm, 1.5mm
-
Mating Tab Width (mm)
.5, 1.5
-
Mating Tab Width (in)
.019, .02, .05, .059
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
Yes
-
Mating Alignment Type
Polarization
-
Strain Relief
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PBT
-
Centerline (Pitch) (mm)
1.5, 1.6, 1.8, 2, 3.2
-
Centerline (Pitch) (in)
.059, .062, .063, .07, .078, .079, .12
Dimensions
-
Product Width (mm)
29.9, 35.3, 42.6
-
Product Width (in)
1.177, 1.38, 1.677
-
Wire Size (AWG)
26 – 20
-
Connector Height (mm)
7.1, 7.5, 8.3, 12.5
-
Connector Height (in)
.27, .295, .32, .492
-
Row-to-Row Spacing
2.54 mm [ .1 in ]
-
Wire Size (mm²)
.13 – .5
-
Product Length (mm)
15.8, 16.3, 21
-
Product Length (in)
.622, .642, .82
Usage Conditions
-
Operating Temperature (Max) (°C)
70, 75, 80, 85
-
Operating Temperature (Max) (°F)
158, 167, 176, 185
-
Operating Temperature Range
-30 – 85 °C [ -22 – 185 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94HB
Packaging Features
-
Packaging Method
Bag & Box, Box & Tray, Tray
-
Packaging Quantity
250, 320, 400
Other
-
Serviceable
Yes
-
Connector Position Assurance Capable
No
Reference Number
-
TE Internal Number
CAT-A12-CH8172