Outer Thread Size :M40 x 1.5, M25 x 1.5, M63 x 1.5, M32 x 1.5, PG29, PG48, PG 7, PG13.5, PG36, PG42, PG 9, M20 x 1.5, PG21, PG16, M12 x 1.5, M50 x 1.5, M16 x 1.5, PG11
Sealable :Yes
Available from
Features
Please review product documents or contact us for the latest agency approval information.
Packaging Features
Packaging Method Bag
Product Type Features
Cable Gland Product Type Round Plug
Sealable Yes
Body Features
Primary Product Material Brass
Primary Product Plating Material Nickel
Dimensions
Outer Thread Size M40 x 1.5, M25 x 1.5, M63 x 1.5, M32 x 1.5, PG29, PG48, PG 7, PG13.5, PG36, PG42, PG 9, M20 x 1.5, PG21, PG16, M12 x 1.5, M50 x 1.5, M16 x 1.5, PG11
Usage Conditions
Operating Temperature Range -30 – 100 °C [ -22 – 212 °F ]
Industry Standards
IP Rating IP68
Other
EU RoHS Compliance Not Compliant, Compliant with Exemptions
EU ELV Compliance Compliant, Compliant with Exemptions