Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles
1
-
Number of Positions
2, 4
Electrical Characteristics
-
Voltage Rating (IEC) (VAC)
1000
-
Current Rating (IEC) (A)
150, 200, 232, 353, 520
-
Current Rating (UL) (A)
120, 150, 155, 200, 250, 310, 340, 420
Contact Features
-
Contact Current Rating (Max) (A)
150, 200, 310, 520
Mechanical Attachment
-
Connector Mounting Type
DIN Rail
Dimensions
-
Product Width (mm)
20, 25.5, 35.6, 45, 47, 67.6
-
Product Width (in)
.787, 1, 1.4, 1.77, 1.85, 2.66
-
Product Depth (mm)
70, 93, 105, 118
-
Product Depth (in)
2.75, 3.66, 4.13, 4.64
-
Product Height (mm)
45, 57, 73.5, 83.5
-
Product Height (in)
1.77, 2.24, 2.89, 3.28
Industry Standards
-
UL Flammability Rating
UL 94V-2
Reference Number
-
TE Internal Number
CAT-ABS-CBS