Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles
1, 3
-
Number of Positions
12, 8, 14, 7, 4
-
Number of Circuits
1
-
Block Function
Feed-Through
-
Number of Levels
1
-
Number of Poles - Output 1
1, 12, 4, 10, 6, 2
-
Number of Poles - Output 3
4
-
Number of Poles - Output 2
6, 5
-
Number of Poles - Main Circuit
1, 3, 2
Electrical Characteristics
-
Current Rating (IEC) (A)
550, 125, 250, 500, 80, 160, 175, 400
-
Current Rating (UL) (A)
335, 80, 160, 250, 175, 400, 510, 255, 420, 115
-
Voltage Rating (CSA) (V)
1000
-
Short-Time Withstanding Current Rating @ 1s (A)
11400, 28800, 22800, 1920, 4200, 18000, 6000
-
Impulse Withstanding Voltage Rating (IEC) (V)
8000
-
Input Current (Max) (A)
175, 400, 250, 160, 125, 500, 80, 550
-
Power Loss (W)
12.8, 17.6, 16.8, 16, 5.6, 4, 8, 5.12, 2.56, 12
-
Voltage Rating (IEC) (VAC)
1000
-
Dielectric Withstanding Voltage (Max) (V)
2200
-
Short Circuit Current Rating (kA)
100
-
Peak Withstanding Current Rating (kA)
44, 51, 30, 48, 23, 27
-
Operating Voltage Rating (UL & CSA) (Max) - Main Circuit (V)
1000
-
Voltage Rating (IEC) (VDC)
1500
Contact Features
-
Contact Current Rating (Max) (A)
160, 500, 250, 400, 80, 175, 125, 550
Mechanical Attachment
-
Connector Mounting Type
DIN Rail, Panel Mount
-
Tightening Torque - Output 1 (in-lbs)
168 – 185, 7.2 – 10.8, 18 – 26.5, 31 – 44
-
Tightening Torque - Output 3 (Nm)
2 – 3
-
Tightening Torque - Output 3 (in-lbs)
18 – 26.5
-
Tightening Torque - Output 2 (Nm)
2 – 3
-
DIN Rail Mounting Type
TH35-15, TH35-7.5
-
Tightening Torque - Main Circuit (in-lbs)
31 – 44, 221, 168 – 185, 119.5, 13.5 – 18, 53 – 88, 120
-
Tightening Torque - Output 2 (in-lbs)
18 – 26.5
-
Tightening Torque - Output 1 (Nm)
.8 – 1.2, 19 – 21, 3.5 – 5, 2 – 3
-
Tightening Torque - Main Circuit (Nm)
19 – 21, 6 – 10, 13.5, 3.5 – 5, 1.5 – 2, 25
Usage Conditions
-
Operating Temperature Range
-55 – 110 °C [ -67 – 230 °F ]
-
Installation Temperature Range
-5 – 40 °C [ 23 – 104 °F ]
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions, Compliant
Body Features
-
Product Weight (g)
120, 200, 360, 425, 514.2, 410, 70, 367, 122
-
Product Weight (oz)
14.462, 4.233, 7.055, 14.991, 12.945, 18.138, 12.698, 4.304, 2.469
-
Product Weight (g)
120, 200, 360, 425, 514.2, 410, 70, 367, 122
-
Primary Product Color
Gray
Termination Features
-
Termination Method to Wire & Cable
Screw
Housing Features
-
Housing Material
Polyamide
Dimensions
-
Wire Stripping Length - Main Circuit (mm)
15, 35, 18, 28
-
Wire Stripping Length - Main Circuit (in)
.591, 1.102, 1.1, .59, 1.38, .709
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (mm²)
10 – 35, 16 – 70, 10 – 70, 2.5 – 16, 95 – 185, 35 – 120, 25 – 95
-
Wire Stripping Length - Output 1 (mm)
28, 11
-
Wire Stripping Length - Output 1 (in)
.43, 1.1
-
Input Dimensions - Main Circuit (mm)
26 x 10.8, 15.5 x 7.2
-
Input Dimensions - Main Circuit (in)
1.02 x 0.43, 4 – 000, 0.59 x 0.28
-
Tool Size - Output 3 (mm)
3, 4
-
Tool Size - Output 3 (in)
.19, .157
-
Wire Stripping Length - Output 3
11 mm [ .43 in ]
-
Product Width (mm)
.19, 84.6, 28.4, 28.2, 46, .24, 46.2, 29
-
Product Width (in)
1.81, 6, 1.623, 1.002, 1.14, 1.63, 2.984, .995
-
Output 1 Capacity - 1 Rigid Stranded Conductor (AWG)
10 – 6, 14 – 6, 14 – 2, 14 – 10, 4 – 250
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (mm²)
2.5 – 16, 35 – 95, 10 – 35, 10 – 50, 16 – 50, 95 – 150, 4 – 250
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (kcmil)
168 – 300
-
Tool Size - Output 2 (mm)
11, 28, 5.5, 3, 4
-
Tool Size - Output 2 (in)
.43, .157, 1.1, .19, .217
-
Wire Size (kcmil)
300, 250
-
Product Length (mm)
250
-
Wire Size (mm²)
50, 150, 35, 16, 6, 95
-
Hole Diameter - Output 1 (mm)
6.7, 6.8, 8.69, 8.7, 15.5, 4.5, 6.4
-
Hole Diameter - Output 1 (in)
.252, .59, .26, .342, .34, .177, .267
-
Output 1 Capacity - 1 Insulated Ferrule (AWG)
14 – 4, 14 – 10, 14 – 6, 4 – 0
-
Output 3 Capacity - 1 Insulated Ferrule (AWG)
14 – 8
-
Product Spacing (mm)
29, 46, 28.4, 28.2, 84.6, .24, 46.2
-
Product Spacing (in)
95, 1.14, 1.11, 3.33, 1.81
-
Tool Size - Main Circuit (mm)
4, 5, 6, 8, 5.5
-
Tool Size - Main Circuit (in)
.216, .2, .197, .236, .315, .157, .24
-
Wire Size (AWG)
6, 2, 4, 3, 3/0, 1/0
-
Output 2 Capacity - 1 Insulated Ferrule (AWG)
14 – 6
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (kcmil)
4 – 0, 14 – 6, 66 – 250, 168 – 400
-
Main Circuit Capacity - Flexible Bar (mm)
3 x 9 x 0.8, 25 – 120, 6 x 15.5 x 0.8, 10 x 24 x 1, 2.5 – 16
-
Main Circuit Capacity - Flexible Bar (in)
4 – 250, 14 – 6
-
Output 1 Capacity - 1 Insulated Ferrule (mm²)
2.5 – 25, 25 – 95, 2.5 – 6, 2.5 – 16
-
Hole Diameter - Main Circuit (mm)
15.5, 6.6, 11.8, 15.3, 19.8, 9.8
-
Hole Diameter - Main Circuit (in)
.602, .465, .59, .256, .78, .386
-
Wire Stripping Length - Output 2
11 mm [ .43 in ]
-
Product Height (mm)
75, 96, 66, 103, 46, 72.5
-
Product Height (in)
2.557, 3.386, 2.645, 4.06, 2.328, 1.81, 2.95
-
Product Depth (mm)
50.2, 60, 50.7, 46, 52.3
-
Product Depth (in)
2, 2.116, 1.81, 2.36, 1.771, 1.788, 1.845
-
Hole Diameter - Output 2 (mm)
6.5, 6.59
-
Hole Diameter - Output 2 (in)
.26, .256
-
Output 1 Capacity - 1 Rigid Stranded Conductor (mm²)
25 – 120, 2.5 – 35, 2.5 – 6, 6 – 16, 2.5 – 16
-
Tool Size - Output 1 (mm)
4, 28, 3, 5.5
-
Tool Size - Output 1 (in)
.217, .118, 1.1, .22, .16, .157
-
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp (AWG)
2 – 000, 8 – 0, 25 – 95, 8 – 2, 14 – 6, 6 – 0
-
Output 3 Capacity - 1 Rigid Stranded Conductor (AWG)
14 – 8
-
Output 3 Capacity - 1 Rigid Stranded Conductor (mm²)
2.5 – 10
-
Main Circuit Capacity - Solid Bar (mm)
2x 20 x 5, 12 x 4
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp (AWG)
6 – 00, 14 – 4, 8 – 2
-
Output 2 Capacity - 1 Insulated Ferrule (mm²)
2.5 – 16
-
Product Length (mm)
250
-
Hole Diameter - Output 3 (mm)
5.7
-
Hole Diameter - Output 3 (in)
.22, .224
-
Output 2 Capacity - 1 Rigid Stranded Conductor (AWG)
14 – 6
-
Output 3 Capacity - 1 Insulated Ferrule (mm²)
2.5 – 10
-
Output 2 Capacity - 1 Rigid Stranded Conductor (mm²)
2.5 – 16
Industry Standards
-
Tool - Output 1
Flat Screwdriver, Allen Key
-
Tool - Main Circuit
Allen Key, Flat Screwdriver
-
Tool - Output 3
Flat Screwdriver, Allen Key
-
IP Rating
IP10, IP20
-
UL Flammability Rating
UL 94V-0
-
Tool - Output 2
Flat Screwdriver, Positive Drive Flat Screwdriver, Allen Key
Reference Number
-
TE Internal Number
CAT-ABS-DBL