Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
600, 1900
Body Features
-
Conductor Stranding
High Strand Count Conductor
-
Wire Color (Base)
Black, Gray
-
Wire & Cable Insulation Material
Flexible Polyolefin
-
Cable Color
Black
-
Conductor Material
Tin-Coated Copper, Tin-Plated Copper
Dimensions
-
Outside Cable Diameter (mm)
2.69, 3.69, 4.69, 5.4, 5.56, 7, 9.7, 10.4, 11.6, 13.7, 16, 18.3, 27.8
-
Outside Cable Diameter (in)
.106, .145, .185, .213, .219, .276, .382, .409, .46, .539, .63, .72, 1.094
-
Conductor Insulation Diameter (mm)
2.69, 3.69, 13.7, 16, 18.3, 27.8
-
Conductor Diameter Range (mm)
1.49, 1.89, 2.49, 2.96, 3.9, 6.4, 8.4, 9.1, 12.4, 14.3, 23
-
Conductor Diameter Range (in)
.059, .074, .098, .117, .154, .252, .331, .358, .36, .488, .563, .906
-
Wire Size (mm²)
1.5, 2.5, 4, 6, 10, 25, 35, 50, 70, 95, 240
Usage Conditions
-
Cable Type
AFR35, Power
-
Operating Temperature Range (°C)
-40 – 105
Reference Number
-
TE Internal Number
CAT-AFR16-CABLE