This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

KISSLING Bi-Stable Relays With Internal Control Electronics

Series 31 / 300A

Our series 31 bi-stable power relay with internal control electronics is based on the Series 30 industrial relay and has all of the same quality mechanical and electrical switching characteristics - but also features additional electronic functions. This relay is particularly well suited for battery management and power distribution applications on commercial vehicles, buses, construction & agricultural vehicles, aircraft, ground support equipment and lift trucks.

Key Features

  • Sealed housing conforms to IP6K9K 
  • Robust design 
  • Variety of configuration options 
  • 6G shock and 4G vibration resistant
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay & Contactor Type  Intelligent Power Relay

Configuration Features

  • Relay Options  Energy Saving Intelligence Feature, Initiate Control Intelligence Feature, Safety Coil Intelligence Feature

  • Coil Special Features  Coil Suppression Diode

  • Contact Number of Poles  1

  • Contact Arrangement  1 Form X SPST-NO-DM

Electrical Characteristics

  • Coil Resistance (Ω) 2.1 – 2.6, 7.8 – 8.4

  • Contact Current Rating (A) 300

  • Coil Voltage Rating (VDC) 9, 16, 18, 32

  • Contact Voltage Rating (VDC) 12, 24

  • Coil Power Rating DC (W) .055, .067, 55, 67, 68, 72

Contact Features

  • Contact Material  AgSnO2, Silver Alloy

Mechanical Attachment

  • Product Mounting Feature Type  Flange with Mounting Holes, Mounting Brackets

  • Product Mount Type  Chassis Mount, Panel Mount

Dimensions

  • Product Width (mm) 60, 62

  • Product Width (in) 2.36, 2.44

  • Product Height (mm) 55.5, 55.65, 89

  • Product Height (in) 2.18, 2.19, 3.5

  • Product Length (mm) 78, 86, 116.5

  • Product Length (in) 3.07, 3.38, 4.58

Operation/Application

  • Coil Magnetic System  Bistable, 2 Coils, Polarized

Packaging Features

  • Packaging Method  Box, Carton

Other

  • Contact Current Class (A) 300

Reference Number

  • TE Internal Number CAT-AL5-KSPR31300

Related Materials