Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
Coil Suppression Diode
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form X SPST-NO-DM
Electrical Characteristics
-
Coil Resistance (Ω)
9, 36
-
Contact Current Rating (A)
500
-
Coil Voltage Rating (VDC)
9, 16, 18, 32
-
Contact Voltage Rating (VDC)
12, 28
-
Coil Power Rating DC (W)
.022, 16, 22
Contact Features
-
Contact Material
AgSnO2, Silver Alloy
Mechanical Attachment
-
Product Mounting Feature Type
Flange with Mounting Holes, Mounting Brackets
-
Product Mount Type
Chassis Mount, Panel Mount
Dimensions
-
Product Width (mm)
68, 90, 94
-
Product Width (in)
2.67, 3.54, 3.7
-
Product Height (mm)
76.5, 130
-
Product Height (in)
3.01, 5.11
-
Product Length (mm)
89, 112, 123, 140.5
-
Product Length (in)
3.5, 4.4, 4.84, 5.53
Operation/Application
-
Current Type
DC
-
Coil Magnetic System
Monostable
Other
-
Contact Current Class (A)
500
Reference Number
-
TE Internal Number
CAT-AL6-KSPR29500