This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Packaging Features

  • Packaging Method  Box & Tube, Tube

  • Packaging Quantity  10, 14, 6, 8, 7

Contact Features

  • Wire Contact Termination Area Plating Material  Tin-Lead, Tin

  • Wire Contact Termination Area Plating Material Finish  Matte

  • Contact Mating Area Plating Material Thickness  .76 µm [ 30 µin ]

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Options  Installed

  • Contact Base Material  Phosphor Bronze

  • Contact Underplating Material  Nickel, Palladium Nickel

  • Contact Mating Area Plating Material  Gold or Gold Flash, Gold

  • Contact Current Rating (Max) (A) 1

Operation/Application

  • Circuit Application  Signal

  • Shielded  No

Body Features

  • Cover Material  Polyester, Thermoplastic, Polyester GF

  • Shell Plating Material  Tin over Copper, Nickel over Copper

  • Ribbon Cable Centerline Spacing (mm) 1.27, .64

  • Ribbon Cable Centerline Spacing (in) .025, .05

  • Primary Product Color  Black

Housing Features

  • Housing Material  Polyester GF, Polyester, Thermoplastic

  • Shell Material  Steel, Carbon Steel

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Mechanical Attachment

  • Mating Retention Type  Latch Blocks, Rails

  • Thread Size  2-56, 4-40 UNC, 4-40

  • Mounting Feature Plating Material  Nickel over Copper

  • Mounting Feature Material  Zinc

  • Mating Retention  Without, With

  • Connector Mounting Type  Panel Mount

Dimensions

  • Compatible Insulation Diameter (Max) (mm) .91

  • Compatible Insulation Diameter Range (mm) .74 – .91, .74 – .89

  • Compatible Insulation Diameter Range (in) .029 – .036

  • Solid Wire Size (AWG) 30 – 28

  • Solid Wire Size (mm²) .05 – .08, .05 – .1

  • Wire Size (mm²) .05 – .09

  • Wire Size (AWG) 30 – 28

Termination Features

  • Termination Cover Type  Non Lacing

  • Termination Cover Method  Assembled

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

  • Termination Cover  With, Without

Industry Standards

  • UL Flammability Rating  UL 94V-0

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Panel

  • Connector Product Type  Connector Assembly

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  100, 68, 80, 26, 50

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Flat Ribbon Cable, Round Jacketed Cable, Ribbon Cable

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Other

  • EU RoHS Compliance  Compliant, Not Compliant

  • EU ELV Compliance  Compliant, Not Compliant, Compliant with Exemptions

Reference Number

  • TE Internal Number CAT-AM7-436507

Related Materials
No documentation available.