Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
4, 5, 7, 9
-
Number of Loaded Positions
4, 5, 7, 9
-
PCB Mount Orientation
Horizontal, Right Angle
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
125
-
Operating Voltage (VAC)
125
Body Features
-
Primary Product Color
Black, Natural
Contact Features
-
Contact Mating Area Length (mm)
3.7, 4.2
-
Contact Mating Area Length (in)
.165
-
PCB Contact Termination Area Plating Material Thickness (µm)
1, 1 – 2
-
PCB Contact Termination Area Plating Material Thickness (µin)
39.37, 39.37 – 78.73
-
Contact Base Material
Brass
-
Contact Mating Area Plating Material Thickness (µm)
1, 1 – 2
-
Contact Mating Area Plating Material Thickness (µin)
39.37, 39.37 – 78.73
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Layout
Inline
-
Contact Mating Area Plating Material Finish
Bright, Matte
-
Contact Shape & Form
Round, Square
-
Mating Pin Diameter
.6 mm [ .024 in ]
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
4
Termination Features
-
Termination Post & Tail Length (mm)
2.95
-
Termination Post & Tail Length (mm)
2.95
-
Termination Post & Tail Diameter
.6 mm [ .024 in ]
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
PCB Mount Retention Type
Boardlock, Solder Peg
-
Mating Retention
Without
-
Panel Mount Feature
With
-
Mating Alignment Type
Polarization
-
PCB Mount Retention
With
-
PCB Mount Alignment
With, Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
6T PA GF, Nylon
-
Centerline (Pitch) (mm)
2
-
Centerline (Pitch) (in)
.078, .079
Dimensions
-
PCB Thickness (Recommended) (mm)
.8
-
PCB Thickness (Recommended) (in)
.031, .031 – .063
-
Connector Length (mm)
5.8, 7.8, 9.8, 11.8, 13.8, 15.8, 17.8, 19.8
-
Connector Length (in)
.228, .307, .385, .386, .464, .465, .543, .622, .701, .779, .78
-
Connector Height (mm)
5.8, 9
-
Connector Height (in)
.228, .354
-
Connector Width (mm)
5.8, 9
-
Connector Width (in)
.228, .354
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Power & Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
500, 2000, 2500
-
Packaging Method
Box, Reel, Tape
Reference Number
-
TE Internal Number
CAT-AM7017-H342