Product | TE Part # | Documents | Connector Product Type | Connector System | Number of Positions | Centerline (Pitch) | Termination Method to Wire & Cable | Primary Product Color | Mating Retention | Sealable | Contact Current Rating (Max) | Circuit Application |
---|
| 5-179228-3 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 13 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 1-175778-4 | Product Drawing 3D PDF | Housing | Wire-to-Board | 14 | 2 mm | Crimp | Natural | With | No | - | Power & Signal |
| 176392-6 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 6 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 3-179694-5 | 3D PDF | Connector Assembly | Wire-to-Board | 15 | 2 mm | Insulation Displacement (IDC) | Gray | With | No | 3 A | Power & Signal |
| 4-179228-9 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 9 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 7-175778-3 | Product Drawing 3D PDF | Housing | Wire-to-Board | 13 | 2 mm | Crimp | Black | With | No | - | Power & Signal |
| 3-179228-1 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 11 | 2 mm | Crimp | Blue | Without | No | 4 A | Power & Signal |
| 3-179694-4 | 3D PDF | Connector Assembly | Wire-to-Board | 14 | 2 mm | Insulation Displacement (IDC) | Gray | With | No | 3 A | Power & Signal |
| 7-173977-5 | 3D PDF | Connector Assembly | Wire-to-Board | 15 | 2 mm | Insulation Displacement (IDC) | Black | Without | No | 2 A | Power & Signal |
| 2-175778-6 | Product Drawing 3D PDF | Housing | Wire-to-Board | 6 | 2 mm | Crimp | Blue | With | No | - | Power & Signal |
| 6-179228-9 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 9 | 2 mm | Crimp | Black | Without | No | 4 A | Power & Signal |
| 7-173977-1 | 3D PDF | Connector Assembly | Wire-to-Board | 11 | 2 mm | Insulation Displacement (IDC) | Black | Without | No | 2 A | Power & Signal |
| 84941-2 | Product Drawing
| Connector Assembly | Wire-to-Board | 2 | 2 mm | Insulation Displacement (IDC) | Red | Without | - | 2 A | Power & Signal |
| 1-176392-5 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 15 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 176392-5 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 5 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 4-179228-7 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 7 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 175778-7 | Product Drawing 3D PDF | Housing | Wire-to-Board | 7 | 2 mm | Crimp | Natural | With | No | - | Power & Signal |
| 2-175778-3 | Product Drawing 3D PDF | Housing | Wire-to-Board | 3 | 2 mm | Crimp | Blue | With | No | - | Power & Signal |
| 5-175778-1 | Product Drawing 3D PDF | Housing | Wire-to-Board | 11 | 2 mm | Crimp | Yellow | With | No | - | Power & Signal |
| 5-179228-1 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 11 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 6-173977-9 | 3D PDF | Connector Assembly | Wire-to-Board | 9 | 2 mm | Insulation Displacement (IDC) | Black | Without | No | 2 A | Power & Signal |
| 1-175778-3 | Product Drawing 3D PDF | Housing | Wire-to-Board | 13 | 2 mm | Crimp | Natural | With | No | - | Power & Signal |
| 7-175778-5 | Product Drawing 3D PDF | Housing | Wire-to-Board | 15 | 2 mm | Crimp | Black | With | No | - | Power & Signal |
| 179228-3 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 3 | 2 mm | Crimp | Natural | Without | No | 4 A | Power & Signal |
| 2-173977-9 | 3D PDF | Connector Assembly | Wire-to-Board | 9 | 2 mm | Insulation Displacement (IDC) | Blue | Without | No | 2 A | Power & Signal |
| 2-175778-5 | Product Drawing 3D PDF | Housing | Wire-to-Board | 5 | 2 mm | Crimp | Blue | With | No | - | Power & Signal |
| 2-179228-6 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 6 | 2 mm | Crimp | Blue | Without | No | 4 A | Power & Signal |
| 3-175778-0 | Product Drawing 3D PDF | Housing | Wire-to-Board | 10 | 2 mm | Crimp | Blue | With | No | - | Power & Signal |
| 4-173977-5 | 3D PDF | Connector Assembly | Wire-to-Board | 5 | 2 mm | Insulation Displacement (IDC) | Yellow | Without | No | 2 A | Power & Signal |
| 6-175778-3 | Product Drawing 3D PDF | Housing | Wire-to-Board | 3 | 2 mm | Crimp | Black | With | No | - | Power & Signal |
| 176392-8 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 8 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 1-176392-2 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 12 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 4-175778-6 | Product Drawing 3D PDF | Housing | Wire-to-Board | 6 | 2 mm | Crimp | Yellow | With | No | - | Power & Signal |
| 84941-4 | Product Drawing
| Connector Assembly | Wire-to-Board | 4 | 2 mm | Insulation Displacement (IDC) | Red | Without | - | 2 A | Power & Signal |
| 4-179228-5 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 5 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 6-179228-8 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 8 | 2 mm | Crimp | Black | Without | No | 4 A | Power & Signal |
| 3-179228-4 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 14 | 2 mm | Crimp | Blue | Without | No | 4 A | Power & Signal |
| 5-173977-5 | 3D PDF | Connector Assembly | Wire-to-Board | 15 | 2 mm | Insulation Displacement (IDC) | Yellow | Without | No | 2 A | Power & Signal |
| 5-173977-3 | 3D PDF | Connector Assembly | Wire-to-Board | 13 | 2 mm | Insulation Displacement (IDC) | Yellow | Without | No | 2 A | Power & Signal |
| 2-179228-8 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 8 | 2 mm | Crimp | Blue | Without | No | 4 A | Power & Signal |
| 7-175778-1 | Product Drawing 3D PDF | Housing | Wire-to-Board | 11 | 2 mm | Crimp | Black | With | No | - | Power & Signal |
| 3-175778-1 | Product Drawing 3D PDF | Housing | Wire-to-Board | 11 | 2 mm | Crimp | Blue | With | No | - | Power & Signal |
| 5-173977-0 | 3D PDF | Connector Assembly | Wire-to-Board | 10 | 2 mm | Insulation Displacement (IDC) | Yellow | Without | No | 2 A | Power & Signal |
| 7-173977-2 | 3D PDF | Connector Assembly | Wire-to-Board | 12 | 2 mm | Insulation Displacement (IDC) | Black | Without | No | 2 A | Power & Signal |
| 84941-3 | Product Drawing
| Connector Assembly | Wire-to-Board | 3 | 2 mm | Insulation Displacement (IDC) | Red | Without | - | 2 A | Power & Signal |
| 4-173977-8 | 3D PDF | Connector Assembly | Wire-to-Board | 8 | 2 mm | Insulation Displacement (IDC) | Yellow | Without | No | 2 A | Power & Signal |
| 6-179228-5 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 5 | 2 mm | Crimp | Black | Without | No | 4 A | Power & Signal |
| 6-179228-6 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 6 | 2 mm | Crimp | Black | Without | No | 4 A | Power & Signal |
| 7-179228-5 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 15 | 2 mm | Crimp | Black | Without | No | 4 A | Power & Signal |
| 3-173977-2 | 3D PDF | Connector Assembly | Wire-to-Board | 12 | 2 mm | Insulation Displacement (IDC) | Blue | Without | No | 2 A | Power & Signal |
| 176392-3 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 3 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 4-173977-7 | 3D PDF | Connector Assembly | Wire-to-Board | 7 | 2 mm | Insulation Displacement (IDC) | Yellow | Without | No | 2 A | Power & Signal |
| 5-179228-0 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 10 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 1-176392-4 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 14 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 3-173977-3 | 3D PDF | Connector Assembly | Wire-to-Board | 13 | 2 mm | Insulation Displacement (IDC) | Blue | Without | No | 2 A | Power & Signal |
| 4-179228-6 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 6 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 5-179228-4 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 14 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 3-173977-5 | 3D PDF | Connector Assembly | Wire-to-Board | 15 | 2 mm | Insulation Displacement (IDC) | Blue | Without | No | 2 A | Power & Signal |
| 3-179228-3 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 13 | 2 mm | Crimp | Blue | Without | No | 4 A | Power & Signal |
| 6-175778-7 | Product Drawing 3D PDF | Housing | Wire-to-Board | 7 | 2 mm | Crimp | Black | With | No | - | Power & Signal |
| 7-173977-3 | 3D PDF | Connector Assembly | Wire-to-Board | 13 | 2 mm | Insulation Displacement (IDC) | Black | Without | No | 2 A | Power & Signal |
| 175778-9 | Product Drawing 3D PDF | Housing | Wire-to-Board | 9 | 2 mm | Crimp | Natural | With | No | - | Power & Signal |
| 3-179228-5 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 15 | 2 mm | Crimp | Blue | Without | No | 4 A | Power & Signal |
| 7-179228-2 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 12 | 2 mm | Crimp | Black | Without | No | 4 A | Power & Signal |
| 5-179228-5 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 15 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 7-179228-0 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 10 | 2 mm | Crimp | Black | Without | No | 4 A | Power & Signal |
| 5-173977-2 | 3D PDF | Connector Assembly | Wire-to-Board | 12 | 2 mm | Insulation Displacement (IDC) | Yellow | Without | No | 2 A | Power & Signal |
| 5-175778-2 | Product Drawing 3D PDF | Housing | Wire-to-Board | 12 | 2 mm | Crimp | Yellow | With | No | - | Power & Signal |
| 1-176392-3 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 13 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 176392-7 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 7 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 4-175778-7 | Product Drawing 3D PDF | Housing | Wire-to-Board | 7 | 2 mm | Crimp | Yellow | With | No | - | Power & Signal |
| 5-173977-4 | 3D PDF | Connector Assembly | Wire-to-Board | 14 | 2 mm | Insulation Displacement (IDC) | Yellow | Without | No | 2 A | Power & Signal |
| 1-176392-1 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 11 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 1-176392-0 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 10 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 2-175778-7 | Product Drawing 3D PDF | Housing | Wire-to-Board | 7 | 2 mm | Crimp | Blue | With | No | - | Power & Signal |
| 3-173977-4 | 3D PDF | Connector Assembly | Wire-to-Board | 14 | 2 mm | Insulation Displacement (IDC) | Blue | Without | No | 2 A | Power & Signal |
| 6-175778-2 | Product Drawing 3D PDF | Housing | Wire-to-Board | 2 | 2 mm | Crimp | Black | With | No | - | Power & Signal |
| 7-179228-4 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 14 | 2 mm | Crimp | Black | Without | No | 4 A | Power & Signal |
| 4-179228-8 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 8 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 176392-4 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 4 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 2-179228-5 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 5 | 2 mm | Crimp | Blue | Without | No | 4 A | Power & Signal |
| 176392-9 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Wire | 9 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 4-175778-3 | Product Drawing 3D PDF | Housing | Wire-to-Board | 3 | 2 mm | Crimp | Yellow | With | No | - | Power & Signal |
| 7-179228-1 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 11 | 2 mm | Crimp | Black | Without | No | 4 A | Power & Signal |
| 1-175778-2 | Product Drawing 3D PDF | Housing | Wire-to-Board | 12 | 2 mm | Crimp | Natural | With | No | - | Power & Signal |
| 179228-4 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 4 | 2 mm | Crimp | Natural | Without | No | 4 A | Power & Signal |
| 3-175778-2 | Product Drawing 3D PDF | Housing | Wire-to-Board | 12 | 2 mm | Crimp | Blue | With | No | - | Power & Signal |
| 3-179694-2 | 3D PDF | Connector Assembly | Wire-to-Board | 12 | 2 mm | Insulation Displacement (IDC) | Gray | With | No | 3 A | Power & Signal |
| 4-175778-9 | Product Drawing 3D PDF | Housing | Wire-to-Board | 9 | 2 mm | Crimp | Yellow | With | No | - | Power & Signal |
| 5-173977-1 | 3D PDF | Connector Assembly | Wire-to-Board | 11 | 2 mm | Insulation Displacement (IDC) | Yellow | Without | No | 2 A | Power & Signal |
| 5-179228-2 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 12 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 1-175778-1 | Product Drawing 3D PDF | Housing | Wire-to-Board | 11 | 2 mm | Crimp | Natural | With | No | - | Power & Signal |
| 173977-2 | Product Drawing 3D PDF | Connector Assembly | Wire-to-Board | 2 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 173977-6 | 3D PDF | Connector Assembly | Wire-to-Board | 6 | 2 mm | Insulation Displacement (IDC) | Natural | Without | No | 2 A | Power & Signal |
| 2-173977-7 | 3D PDF | Connector Assembly | Wire-to-Board | 7 | 2 mm | Insulation Displacement (IDC) | Blue | Without | No | 2 A | Power & Signal |
| 2-175778-8 | Product Drawing 3D PDF | Housing | Wire-to-Board | 8 | 2 mm | Crimp | Blue | With | No | - | Power & Signal |
| 4-179228-4 | Product Drawing 3D PDF | Housing | Wire-to-Board, Wire-to-Wire | 4 | 2 mm | Crimp | Yellow | Without | No | 4 A | Power & Signal |
| 6-175778-5 | Product Drawing 3D PDF | Housing | Wire-to-Board | 5 | 2 mm | Crimp | Black | With | No | - | Power & Signal |
| 2-179228-2 | Product Drawing 3D PDF | Housing | Wire-to-Wire, Wire-to-Board | 2 | 2 mm | Crimp | Blue | Without | No | 4 A | Power & Signal |
| 2-179694-4 | 3D PDF | Connector Assembly | Wire-to-Board | 4 | 2 mm | Insulation Displacement (IDC) | Gray | With | No | 3 A | Power & Signal |