Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
50
-
Operating Voltage (VAC)
50
Body Features
-
Primary Product Color
Blue, Natural
Contact Features
-
Contact Layout
Staggered
-
Contact Mating Area Length
2.4 mm [ .095 in ]
-
PCB Contact Termination Area Plating Material Thickness
1 – 2 µm [ 39.37 – 78.73 µin ]
-
Contact Mating Area Plating Material Finish
Matte
-
Mating Square Post Dimension
.5 mm [ .02 in ]
-
Contact Shape & Form
Square
-
Contact Base Material
Brass
-
Contact Mating Area Plating Material Thickness
1 µm [ 39.37 µin ]
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
2
Termination Features
-
Square Termination Post & Tail Dimension
.5 mm [ .02 in ]
-
Termination Post & Tail Length (mm)
2.5, 3
-
Termination Post & Tail Length (in)
.098, .118
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Kinked Legs
-
Mating Retention
With
-
Panel Mount Feature
With
-
Mating Alignment Type
Polarization
-
PCB Mount Retention
With
-
PCB Mount Alignment
With
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Nylon(G.F)
-
Centerline (Pitch)
1.5 mm [ .059 in ]
Dimensions
-
PCB Thickness (Recommended)
1.6 mm [ .063 in ]
-
Connector Length (mm)
5.5, 7, 8.5, 10, 11.5, 13, 14.5, 16, 17.5, 19, 20.5, 22, 23.5, 24.99, 26.5, 28, 29.5, 31, 32.5
-
Connector Length (in)
.216, .276, .334, .393, .452, .511, .57, .63, .689, .748, .807, .866, .925, .983, 1.043, 1.102, 1.161, 1.221, 1.279
-
Connector Width
4.9 mm [ .192 in ]
-
Connector Height
8.45 mm [ .332 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Assembly Process Feature
Pick and Place Cover
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
450, 500, 550, 600, 650, 700, 750, 850, 900, 1000, 1150, 1300, 1500, 1750, 2100, 2700
-
Packaging Method
Box, Tray
Reference Number
-
TE Internal Number
CAT-AM7053-H342