This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Mini Common Termination Housing

  • Multiple mounting options
  • Free hanging
  • PCB mount
  • Panel mount
  • Available in either single or dual row
  • Two termination methods
  • IDC or Crimp

Applications

  • Business equipment
  • Industrial machines
  • PCs
  • Printer
  • Audio
  • Air conditioner
  • Lighting
  • Anywhere signals or power are routed
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board, Wire-to-Panel, Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VDC) 50

  • Insulation Resistance (MΩ) 500

  • Operating Voltage (VAC) 50

Body Features

  • Primary Product Color  Blue, White

Contact Features

  • Contact Type  Socket

  • Contact Current Rating (Max) (A) 3

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Panel Mount Feature  Without

  • Strain Relief  Without

  • Mating Retention  With

  • Mating Retention Type  Detent

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Nylon 66

  • Centerline (Pitch)  1.5 mm [ .059 in ]

Dimensions

  • Compatible Insulation Diameter Range  .85 – 1.05 mm [ .033 – .041 in ]

  • Connector Length (mm) 4.5, 6, 7.5, 9, 10.5, 12, 13.5, 15, 16.5, 18, 19.5, 21, 22.5, 24, 25.55, 27, 28.5, 30, 31.5

  • Connector Length (in) .177, .236, .295, .354, .413, .472, .531, .591, .649, .65, .709, .767, .768, .827, .886, .945, 1.006, 1.063, 1.122, 1.181, 1.24

  • Wire Size (AWG) 30 – 24

  • Connector Width  3.6 mm [ .141 in ]

  • Connector Height  6 mm [ .236 in ]

  • Wire Size (mm²) .05 – .22

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Compatible With Agency/Standards Products  CSA, UL

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Bag, Box, Tube

  • Packaging Quantity  500, 1000, 1500, 2000, 2500, 3000, 4000, 5000

Reference Number

  • TE Internal Number CAT-AM7053-H8172

Related Materials
No documentation available.