This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Cover Type  Sealing Cap

Body Features

  • Seal Material  Elastomer, Neoprene

  • Primary Product Plating Material  Zinc Plate With Non-Hexavalent Chromate

  • Primary Product Color  Black

  • Primary Product Material  PBT, Polyphenylene Oxide, Thermoplastic

Mechanical Attachment

  • Component Retention Feature  Metal Bead Chain, Plastic Strap

Housing Features

  • Compatible With Connector Shape  Circular

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Compatible With Connector Shell Size  11, 13, 17, 23

Industry Standards

  • UL Flammability Rating  UL 94V-1

Packaging Features

  • Packaging Method  Bag, Box

  • Packaging Quantity  100

Reference Number

  • TE Internal Number CAT-AM71-C83998HH

Related Materials

Datasheets & Catalog Pages