This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Peripheral, Wire Entry Seal

  • Connector Product Type  Housing

  • Connector System  Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Connector & Housing Type  Plug, Receptacle

  • Circular Connector Shell Type  All Plastic

Configuration Features

  • Number of Positions  4, 9, 14, 16, 24, 37

  • Number of Power Positions  0

  • Number of Signal Positions  4, 9, 14, 16, 24, 37

  • Reverse Numbering  With, Without

Electrical Characteristics

  • Operating Voltage (VDC) 600

  • Operating Voltage (VAC) 600

Contact Features

  • Reverse Gender  No, Yes

  • Contact Type  Pin, Socket

  • Contact Protection  With

Mechanical Attachment

  • Polarization Code  A

  • Thread Size  1 1/18-18 UNEF-2A, 1 3/18-18 UNEF-2A, 1 3/8-18 UNEF-2A, 1-3/8 - 18 UNEF-2A, 15/16-20 UNEF – 2A, 3/4 - 20 UNEF-2A, 5/8-24 UNEF-2A

  • Mating Retention Type  Threaded Coupling

  • Panel Mount Feature Type  Flange, Flange with Mounting Holes

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

  • Mating Retention  With

  • Panel Mount Feature  With, Without

Housing Features

  • Body Orientation  Straight

  • Housing Color  Black

  • Housing Material  Nylon, Nylon (UV Resistant), Nylon 6/6, Nylon 6/6 (UV Resistant), Nylon 6/6 GF

  • Circular Connector Shell Size  11, 13, 17, 23

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.02 – 2.03, 1.65 – 2.54, 1.65 – 3.04, 1.65 – 3.05

  • Compatible Insulation Diameter Range (in) .04 – .08, .065 – .1, .065 – .12

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

  • Fluid Resistance  Immersion

Operation/Application

  • Circuit Application  Signal

  • Shielded  No

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  1, 100, 150

  • Packaging Method  Bag, Package

Reference Number

  • TE Internal Number CAT-AM71-C83998Y

Related Materials

Datasheets & Catalog Pages