This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Wire-to-Board, Wire-to-Wire, Wire-to-Device

  • Sealable  No, Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Connector Shape  Rectangular, Circular

  • Primary Locking Feature  On the Terminal, Integrated in Housing

  • Mixed & Hybrid Connector  No

  • Connector & Housing Type  Housing for Male Terminals, Housing for Female Terminals

Configuration Features

  • Number of Positions  1, 2, 3, 4, 5, 6

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VAC) 250

  • Operating Voltage (VDC) 24

  • Nominal Voltage Architecture (V) 12, 24

Body Features

  • Primary Product Color  Gray, Black, Natural, Green, Orange

  • Cable Exit Angle  180°

  • Connector & Keying Code  Neutral

Contact Features

  • Contact Current Rating (Max) (A) 14

  • Contact Size  1.5mm, 1.2mm

  • Contact Type  Tab, Receptacle

  • Mating Tab Width (mm) 1.2, 1.5

  • Mating Tab Width (in) .047, .059

Mechanical Attachment

  • Strain Relief  Without

  • Terminal Position Assurance  Yes, No

  • Mating Alignment  With

  • Mating Alignment Type  Polarized, Polarizing Rib, Polarizing Slot

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  PA, PA GF

  • Centerline (Pitch)  6 mm [ .236 in ]

Dimensions

  • Connector Height (mm) 29.9, 32.2, 42

  • Connector Height (in) 1.177, 1.268, 1.654

  • Product Width (mm) 9.3, 13.8, 21.3, 25.8, 36.8

  • Product Width (in) .366, .543, .839, 1.016, 1.449

  • Product Length (mm) 9.3, 13.6, 17.1, 19.8, 23.1, 25.8, 29.1, 31.8, 32.2, 36.8, 37.8, 40.9, 43.8

  • Product Length (in) .366, .535, .673, .78, .909, 1.016, 1.146, 1.252, 1.268, 1.449, 1.488, 1.61, 1.724

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120, 125

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248, 257

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • IP Rating  IP67

  • UL Flammability Rating  UL 94V-2

Packaging Features

  • Packaging Method  Box & Carton, Box, Bag, Bag & Box

  • Packaging Quantity  350, 400, 500, 550, 650, 700, 800, 900, 1200, 1500, 1600, 2200

Other

  • Connector Position Assurance Capable  No

  • Serviceable  Yes, No

Reference Number

  • TE Internal Number CAT-AM71-CH8172

Related Materials

Datasheets & Catalog Pages