Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Contact Features
-
Contact Mating Area Length
7 mm [ .275 in ]
-
Contact Shape & Form
Square
-
Contact Underplating Material Thickness
1.4 µm [ 55.11 µin ]
-
Contact Mating Area Length (mm)
7
-
Contact Mating Area Plating Material Thickness (µm)
.8, .4
-
Contact Mating Area Plating Material Thickness (µin)
15, 31
-
Contact Mating Area Plating Material Finish
Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
PCB Contact Termination Area Plating Material Thickness
3.25 µm [ 127.95 µin ]
-
Contact Base Material
Phosphor Bronze
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Mating Area Plating Material
Gold, Tin
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
3
Dimensions
-
Connector Height
11.4 mm [ .449 in ]
-
Connector Length
10.16 mm [ .4 in ]
Mechanical Attachment
-
Panel Mount Feature
Without
-
Mating Alignment Type
Polarization
-
Mating Retention
With
-
PCB Mount Retention
Without
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Configuration Features
-
Connector Contact Load Condition
Fully Loaded
-
PCB Mount Orientation
Vertical
-
Number of Positions
7, 12, 10, 5, 15, 18, 4, 3, 6, 8, 2
-
Number of Rows
1
Housing Features
-
Housing Material
High Temperature Thermoplastic
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Product Type Features
-
Connector Shape
Rectangular
-
PCB Connector Assembly Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Termination Features
-
Square Termination Post & Tail Dimension
.63 mm [ .025 in ]
-
Termination Post & Tail Length
2.9 mm [ .114 in ]
-
Termination Post & Tail Length (mm)
2.9
-
Termination Method to PCB
Through Hole - Solder
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189, UL E28476
-
UL Flammability Rating
UL 94V-0
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (V)
500, 1000
-
Insulation Resistance (MΩ)
1000, 5000
Packaging Features
-
Packaging Quantity
4000, 3000, 2000, 500
-
Packaging Method
Box, Package, Bag
Body Features
-
Primary Product Color
Blue
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 100, -55 – 125
-
Operating Temperature Range (°F)
-40 – 212, -67 – 257
Operation/Application
-
Circuit Application
Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-AM74-H3401