Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Rows
2
-
PCB Mount Orientation
Vertical
-
Number of Positions
16, 14, 20, 18, 40, 24, 6, 8, 28
Packaging Features
-
Packaging Method
Package, Box & Tube, Tube
-
Tubes per Box
100, 160, 40
-
Packaging Quantity
80, 60, 30, 34, 26, 20, 12, 24, 17
Operation/Application
-
Circuit Application
Signal
Contact Features
-
Contact Type
Pin
-
Mating Contact Type
Four-Fingered
-
Contact Base Material
Beryllium Copper
-
PCB Contact Termination Area Plating Material
Tin-Lead, Gold, Tin
-
IC Socket Type
DIP
-
Contact Fabrication
Stamped & Formed
-
Contact Mating Area Plating Material
Gold
-
Contact Mating Area Plating Material Thickness (µin)
25, 5
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Connector Mounting Type
Board Mount
-
Mating Alignment Type
Polarization
-
Mating Alignment
With
Dimensions
-
Product Length (mm)
10.16, 25.4, 7.62, 50.8, 22.86, 30.48, 35.56, 17.78, 20.32
-
Product Length (in)
.9, 1.2, 1.4, .4, .3, .7, .8, 2, 1
-
Profile Height from PCB (mm)
3.43, 4.57
-
Profile Height from PCB (in)
.18, .135
-
Row-to-Row Spacing (mm)
7.62, 15.24
-
Row-to-Row Spacing (in)
.6, .3
Housing Features
-
Housing Material
Polyester, Thermoplastic Polyester, Thermoplastic
-
Centerline (Pitch)
2.54 mm [ .1 in ]
-
Housing Color
Black
Other
-
Quantity per Tube
17, 30, 20, 24, 60, 12
-
EU RoHS Compliance
Compliant, Not Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Body Features
-
Sleeve Material
Nickel, Brass/Copper
-
Sleeve Plating Material
Tin/Lead, Gold, Tin
-
Frame Style
Closed
-
Connector Profile
Standard
Industry Standards
-
UL Flammability Rating
UL 94V-0
Termination Features
-
Termination Post & Tail Length
3.18 mm [ .125 in ]
-
Termination Method to PCB
Through Hole - Solder
Electrical Characteristics
-
Contact Resistance (mΩ)
10
-
Insulation Resistance (MΩ)
5000
Product Type Features
-
Connector & Contact Terminates To
Printed Circuit Board
Reference Number
-
TE Internal Number
CAT-AU41-500072