Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector System
Board-to-Component
Configuration Features
-
PCB Mount Orientation
Vertical
-
Number of Rows
2
-
Number of Positions
6, 8, 14, 16, 18, 20, 24, 28, 32, 40
Electrical Characteristics
-
Contact Resistance (mΩ)
10
-
Body Features
-
Connector Profile
Standard
-
Frame Style
Closed
-
Sleeve Plating Material
Tin
-
Sleeve Material
Nickel
Contact Features
-
Contact Base Material
Beryllium Copper
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Type
Pin
-
IC Socket Type
DIP
-
Contact Fabrication
Stamped & Formed
-
Contact Mating Area Plating Material
Tin
-
Contact Mating Area Plating Material Thickness (µin)
25, 80 – 200
-
Contact Current Rating (Max) (A)
3
-
Mating Contact Type
Four-Fingered
Termination Features
-
Termination Method to Printed Circuit Board
Through Hole - Solder
-
Termination Post & Tail Length
3.18 mm [ .125 in ]
Mechanical Attachment
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
-
Mating Alignment Type
Polarization
Housing Features
-
Centerline (Pitch)
2.54 mm [ .1 in ]
-
Housing Color
Black
-
Housing Material
Thermoplastic Polyester
Dimensions
-
Product Length (mm)
10.16, 17.78, 20.32, 22.86, 25.4, 30.48, 35.56, 40.64, 50.8
-
Product Length (in)
.4, .7, .8, .9, 1, 1.2, 1.4, 1.6, 2
-
Profile Height from PCB
4.57 mm [ .18 in ]
-
Row-to-Row Spacing (mm)
15.24, 7.62
-
Row-to-Row Spacing (in)
.3, .6
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Box & Tube, Tube
-
Packaging Quantity
12, 15, 17, 20, 24, 26, 30, 34, 60
-
Tubes per Box
100, 40
Other
-
Quantity per Tube
12, 15, 30
Reference Number
-
TE Internal Number
CAT-AU41-50007263