Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement
1 Form A (NO), 1 Form A (NO) + 1 Form B (NC), 1 Form C (CO), 2 Form A (NO), 2 Form C (CO), 4 Form C (CO), 6 Form A (NO), 6 Form C (CO)
-
Contact Number of Poles
2, 4, 6
-
Contact Special Features
Bifurcated/Twin Contacts, Earth Terminal, Silver-Plated Terminals, Single Contact
Electrical Characteristics
-
Coil Resistance (Ω)
2, 28, 58, 110, 150, 220, 325, 550, 700, 890, 1700, 3200, 4700, 5800, 7600, 15000, 20900
-
Contact Limiting Breaking Current (A)
.2, 2, 5
-
Input Voltage (VAC)
30, 125, 250
-
Input Voltage (VDC)
36, 150, 250
-
Contact Voltage Rating (VAC)
30, 36, 125, 250
-
Contact Voltage Rating (VDC)
150, 250, 36
-
Coil Power Rating DC (mW)
34, 50, 125, 144, 200, 206, 268, 288, 450, 602, 620, 647, 654, 682, 720, 727, 736, 747, 748, 766, 789, 806, 807, 823, 853, 893, 1315, 1440, 1936
-
Coil Voltage Rating (VAC)
5, 6, 12, 24, 48
-
Coil Voltage Rating (VDC)
5, 6, 12, 24, 48, 60, 110, 125, 220
-
Contact Current Rating (A)
.2, .4, 1, 1.25, 2, 3, 5
-
Contact Switching Voltage (Max) (VAC)
30, 36, 125, 250
-
Contact Switching Voltage (Max) (VDC)
36, 150, 250
-
Power Consumption (mW)
800
-
Insulation Initial Resistance (MΩ)
1000, 1000000, 10000000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1000, 1500
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
1000, 500
-
Contact Limiting Continuous Current (A)
2, 5
-
Contact Limiting Short-Time Current (A)
.2, 2, 5
-
Contact Limiting Making Current (A)
.2, 2, 5
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000, 500
Signal Characteristics
-
Isolation (HF Parameter)
-13.7dB @ 900MHz, -14.2dB @ 900MHz, -18dB @ 900MHz, -30.6dB @ 100MHz, -30dB @ 100MHz, -31.8dB @ 100MHz
-
Insertion Loss (HF Parameter)
-.02dB @ 100MHz, -.12dB @ 100MHz, -.5dB @ 900MHz, -.97dB @ 900MHz, -1.9dB @ 900MHz
Body Features
-
Product Weight (g)
20, 25
-
Product Weight (oz)
.706, .883
Contact Features
-
Contact Material
Ag, Gold Flashed, AgNi+Au, Gold F, Nickel, Nickel-Palladium, Nickel-Titanium, PdNi, Ruthenium
-
Contact Plating Material
Gold Flash, Gold
Termination Features
-
Terminal Configuration
PCB Pins
-
Relay Connection Type
PCB Termination, Plug-In
Mechanical Attachment
-
Product Mount Type
Printed Circuit Board, Socket
-
Product Mounting Feature Type
Mounting Studs
Dimensions
-
Product Height
30 mm [ 1.18 in ]
-
Product Length (mm)
24, 30
-
Product Length (in)
.944, 1.18
-
Product Width
19 mm [ .748 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 70, -30 – 70
-
Environmental Ambient Temperature (Max)
70 °C [ 158 °F ]
-
Environmental Category of Protection
RTI
Operation/Application
-
Performance Type
Standard
-
Coil Magnetic System
Monostable
-
Actuating System
AC, DC
Packaging Features
-
Packaging Method
Box & Carton
Other
-
Contact Current Class (A)
0 – 2, 2 – 5
-
Width Class (Mechanical) (mm)
12 – 16, 16 – 20
-
Coil Power Rating Class (mW)
600 – 800, 800 – 1000
-
Height Class (Mechanical) (mm)
25 – 30
-
Environmental Ambient Temperature Class (°C)
50 – 70
-
Length Class (Mechanical) (mm)
20 – 25, 25 – 30
Reference Number
-
TE Internal Number
CAT-AX41-C8422A