Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement
1 Form A (NO) + 1 Form B (NC), 1 Form C (CO), 2 Form A (NO), 2 Form C (CO), 4 Form C (CO), 6 Form A (NO), 6 Form C (CO)
-
Contact Number of Poles
2, 4, 6
-
Contact Special Features
Bifurcated/Twin Contacts, Gold-Plated Terminals, Single Contact
Electrical Characteristics
-
Coil Resistance (Ω)
2, 28, 58, 110, 150, 220, 325, 550, 700, 890, 1700, 3200, 4700, 7600, 15000, 20900
-
Contact Limiting Breaking Current (A)
.2, 2, 5
-
Input Voltage (VAC)
30, 125, 250
-
Input Voltage (VDC)
36, 150, 250
-
Contact Voltage Rating (VAC)
30, 36, 125
-
Contact Voltage Rating (VDC)
150, 36
-
Coil Power Rating DC (mW)
66, 140, 200, 272, 400, 450, 602, 620, 647, 654, 682, 692, 727, 747, 766, 806, 845, 893, 948, 1008
-
Coil Voltage Rating (VAC)
5, 12, 24, 48, 60, 110
-
Coil Voltage Rating (VDC)
5, 6, 12, 24, 48, 60, 110, 125
-
Contact Current Rating (A)
.2, 1, 1.25, 2, 3, 5
-
Contact Switching Voltage (Max) (VAC)
30, 36, 125
-
Contact Switching Voltage (Max) (VDC)
36, 150
-
Power Consumption (mW)
800
-
Insulation Initial Resistance (MΩ)
1000, 1000000, 10000000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1000, 1500
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
1000, 500
-
Contact Limiting Continuous Current (A)
2, 5
-
Contact Limiting Short-Time Current (A)
.2, 2, 5
-
Contact Limiting Making Current (A)
.2, 2, 5
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000, 500
Signal Characteristics
-
Isolation (HF Parameter)
-14.2dB @ 900MHz, -18dB @ 900MHz, -20.7dB @ 900MHz, -30dB @ 100MHz, -31.8dB @ 100MHz, -39dB @ 100MHz
-
Insertion Loss (HF Parameter)
-.02dB @ 100MHz, -.12dB @ 100MHz, -.27dB @ 900MHz, -.97dB @ 900MHz, -1.9dB @ 900MHz
Body Features
-
Product Weight (g)
30, 35
-
Product Weight (oz)
1.058
Contact Features
-
Contact Material
Ag, Gold Flashed, AgNi+Au, Gold F, Nickel, Nickel-Palladium, Nickel-Titanium
-
Contact Plating Material
AgNi Alloy, Gold Flash, Gold
Termination Features
-
Relay Connection Type
Plug-In
Mechanical Attachment
-
Product Mount Type
Socket
-
Product Mounting Feature Type
Mounting Studs
Dimensions
-
Product Height
30 mm [ 1.18 in ]
-
Product Length (mm)
24, 30
-
Product Length (in)
.944, 1.18
-
Product Width
19 mm [ .748 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 70
-
Environmental Ambient Temperature (Max)
70 °C [ 158 °F ]
-
Environmental Category of Protection
RTV
Operation/Application
-
Performance Type
Standard
-
Coil Magnetic System
Monostable
-
Actuating System
DC
Packaging Features
-
Packaging Method
Box & Carton
Other
-
Contact Current Class (A)
0 – 2, 2 – 5
-
Width Class (Mechanical) (mm)
12 – 16, 16 – 20
-
Coil Power Rating Class (mW)
600 – 800, 800 – 1000
-
Height Class (Mechanical) (mm)
25 – 30
-
Environmental Ambient Temperature Class (°C)
50 – 70
-
Length Class (Mechanical) (mm)
20 – 25, 25 – 30
Reference Number
-
TE Internal Number
CAT-AX41-C8422B