Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement
2 Form C (CO)
-
Contact Number of Poles
2, 6
-
Contact Special Features
Bifurcated/Twin Contacts
Electrical Characteristics
-
Coil Resistance (Ω)
14000
-
Contact Limiting Breaking Current (A)
.2, 2
-
Contact Voltage Rating (VAC)
30, 125
-
Contact Voltage Rating (VDC)
150, 36
-
Coil Power Rating DC (mW)
602
-
Coil Voltage Rating (VAC)
24
-
Contact Current Rating (A)
5
-
Contact Switching Voltage (Max) (VAC)
30, 125
-
Contact Switching Voltage (Max) (VDC)
36, 150
-
Power Consumption (mW)
1150
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
500
-
Contact Limiting Continuous Current (A)
2
-
Contact Limiting Short-Time Current (A)
.2, 2
-
Contact Limiting Making Current (A)
.2, 2
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
500
Body Features
-
Product Weight (g)
35, 40
-
Product Weight (oz)
1.41
Contact Features
-
Contact Material
Nickel
-
Contact Plating Material
Gold Flash, Gold
Termination Features
-
Terminal Configuration
Solder Terminals
-
Relay Connection Type
Plug-In
Mechanical Attachment
-
Product Mount Type
Socket
-
Product Mounting Feature Type
Mounting Studs
Dimensions
-
Product Height (mm)
40
-
Product Height (in)
1.57, 1.575
-
Product Length (mm)
24, 30
-
Product Length (in)
.944, 1.181
-
Product Width
19 mm [ .748 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 70
-
Environmental Ambient Temperature (Max)
70 °C [ 158 °F ]
-
Environmental Category of Protection
RTI
Operation/Application
-
Performance Type
Standard
-
Coil Magnetic System
Monostable
-
Actuating System
AC
Packaging Features
-
Packaging Method
Box & Carton
Other
-
Contact Current Class (A)
0 – 2
-
Width Class (Mechanical) (mm)
16 – 20
-
Coil Power Rating Class (mW)
1000 – 2000
-
Height Class (Mechanical) (mm)
30 – 40
-
Environmental Ambient Temperature Class (°C)
50 – 70
-
Length Class (Mechanical) (mm)
20 – 25, 25 – 30
Reference Number
-
TE Internal Number
CAT-AX41-C8422D