Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Signal Relay
Configuration Features
-
Relay Options
Power Switching, RF Rated
-
Contact Special Features
Bifurcated/Twin Contacts, Narrow
-
Contact Number of Poles
2
-
Contact Arrangement
2 Form C DPDT-CO
Electrical Characteristics
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
750
-
Contact Limiting Short-Time Current (A)
2
-
Coil Resistance (Ω)
64, 90, 145, 178, 203, 250, 257, 360, 579, 810, 1029, 1440, 2880
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
750, 1000
-
Contact Limiting Continuous Current (A)
2
-
Voltage Standing Wave Ration (HF Parameter)
1.06db @ 100MHz, 1.49db @ 900MHz
-
Contact Switching Load (Min)
.1mA @ .0001V
-
Insulation Initial Resistance (MΩ)
1000000
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Switching Voltage (Max) (VDC)
220
-
Contact Limiting Breaking Current (A)
2
-
Contact Limiting Making Current (A)
2
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
3, 4.5, 5, 6, 9, 12, 24
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
220
-
Coil Power Rating DC (W)
.1, .14, .2
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1500, 1800
Signal Characteristics
-
Insertion Loss (HF Parameter)
-.03dB @ 100MHz, -.33dB @ 900MHz
-
Isolation (HF Parameter)
-18.8dB @ 900MHz, -37dB @ 100MHz
Body Features
-
Product Weight
.75 g [ .026 oz ]
-
Enclosure Type
Hermetically Sealed
Contact Features
-
Contact Material
PdRu
-
Contact Plating Material
Gold
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width
5.7 mm [ .224 in ]
-
Product Height
5.8 mm [ .228 in ]
-
Product Length
10 mm [ .393 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Category of Protection
RTV
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Performance Type
High Contact Stability
-
Solder Process
Wave Solder Capable
-
Current Type
DC
-
Coil Magnetic System
Bistable, 1 Coil, Polarized, Monostable
Other
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Coil Power Rating Class (W)
.05 – .3
-
Contact Current Class (A)
0 – 2
-
Height Class (Mechanical) (mm)
0 – 6
-
Length Class (Mechanical) (mm)
0 – 10
-
Width Class (Mechanical) (mm)
0 – 6
Reference Number
-
TE Internal Number
CAT-AX41-IM11A