Please review product documents or contact us for the latest agency approval information.
Other
-
Coil Power Rating Class (W)
.05 – .3
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Contact Current Class (A)
0 – 2
-
Height Class (Mechanical) (mm)
0 – 6
-
Length Class (Mechanical) (mm)
0 – 10
-
Width Class (Mechanical) (mm)
0 – 6
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Contact Switching Load (Min)
.1mA @ .0001V
-
Contact Limiting Continuous Current (A)
2
-
Contact Limiting Short-Time Current (A)
2
-
Voltage Standing Wave Ration (HF Parameter)
1.06 @ 100MHz, 1.49 @ 900Mhz
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Switching Voltage (Max) (VDC)
220
-
Contact Limiting Breaking Current (A)
2
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
1000
-
Coil Resistance (Ω)
1029, 178
-
Insulation Initial Resistance (MΩ)
1000000
-
Contact Limiting Making Current (A)
2
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
750
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
12, 5
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
220
-
Coil Power Rating DC (W)
.14
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1800
Configuration Features
-
Relay Options
RF Rated
-
Contact Special Features
Gull Wing, Bifurcated/Twin Contacts
-
Contact Number of Poles
2
-
Contact Arrangement
2 Form A DPST-NO
Contact Features
-
Contact Material
PdRu+Au
-
Contact Plating Material
Gold
Usage Conditions
-
Environmental Category of Protection
RTV
-
Operating Temperature Range (°C)
-40 – 85
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Solder Process
Wave Solder
-
Performance Type
Standard
-
Current Type
DC
-
Coil Magnetic System
Monostable, Polarized
Dimensions
-
Product Height
5.65 mm [ .222 in ]
-
Product Length
10 mm [ .393 in ]
-
Product Width
6 mm [ .236 in ]
Body Features
-
Product Weight
.75 g [ .026 oz ]
-
Enclosure Type
Hermetically Sealed
Signal Characteristics
-
Isolation (HF Parameter)
-18.8dB @ 900MHz, -37dB @ 100MHz
-
Insertion Loss (HF Parameter)
-.33dB @ 900MHz, -.03dB @ 100MHz
Product Type Features
-
Relay & Contactor Type
RF Relay
Termination Features
-
Main Termination & Connection Type
PCB SMT
-
Coil Termination & Connection Type
PCB SMT
Mechanical Attachment
-
Product Mount Type
Board Mount
Reference Number
-
TE Internal Number
CAT-AX41-IM11D