Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Signal Relay
Configuration Features
-
Relay Options
Power Switching, RF Rated
-
Auxiliary Switch Contact Arrangement
2 Form C, SPDT
-
Contact Special Features
Bifurcated/Twin Contacts, Long Terminals, Short Terminals
-
Coil Special Features
Overmolded Coil
-
Contact Number of Poles
2
-
Contact Arrangement
2 Form C DPDT-CO
Electrical Characteristics
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000
-
Contact Limiting Short-Time Current (A)
2
-
Contact Limiting Continuous Current (A)
2
-
Voltage Standing Wave Ration (HF Parameter)
1.04db @ 100MHz, 1.4dB @ 900MHz
-
Insulation Initial Resistance (MΩ)
1000, 1000000
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Switching Voltage (Max) (VDC)
220
-
Coil Resistance (Ω)
64, 114, 145, 178, 257, 578, 1029, 4114
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
1000
-
Contact Switching Load (Min)
10mA @ .2V
-
Contact Limiting Breaking Current (A)
2
-
Contact Limiting Making Current (A)
2
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
3, 4, 4.5, 5, 6, 9, 12, 24
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
220
-
Coil Power Rating DC (W)
.14
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1500
Signal Characteristics
-
Insertion Loss (HF Parameter)
-.02dB @ 100MHz, -.27dB @ 900MHz, -.5dB @ 900MHz, -.97dB @ 900MHz
-
Isolation (HF Parameter)
-13.7dB @ 900MHz, -14.2dB @ 900MHz, -20.7dB @ 900MHz, -30.6dB @ 100MHz, -31.8dB @ 100MHz, -39dB @ 100MHz
Body Features
-
Product Weight
2.8 g [ .0988 oz ]
-
Enclosure Type
Flux Resistant Automatic Solder Capable & Washable
Contact Features
-
Contact Material
AgNi, Ruthenium
-
Contact Plating Material
Gold
Termination Features
-
Main Termination & Connection Type
PCB SMT, Solder Pins
-
Coil Termination & Connection Type
PCB SMT, Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Height (mm)
9.5, 9.9
-
Product Height (in)
.374, .389
-
Insulation Creepage Between Contact & Coil
2.5 mm [ .098 in ]
-
Product Length
14.6 mm [ .574 in ]
-
Product Width
7.2 mm [ .283 in ]
-
Insulation Clearance Between Contact & Coil
1.3 mm [ .051 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Category of Protection
RTIII
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Solder Process
Reflow Solder Capable, Wave Solder Capable
-
Current Type
DC
-
Coil Magnetic System
Bistable, 2 Coils, Polarized, Latching, Polarized, Monostable
Packaging Features
-
Packaging Method
Box & Carton, Box & Tube, Reel
Other
-
Coil Power Rating Class (W)
.1 – .15
-
Contact Current Class (A)
0 – 2
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Height Class (Mechanical) (mm)
9 – 10
-
Length Class (Mechanical) (mm)
14 – 16
-
Width Class (Mechanical) (mm)
6 – 8
Reference Number
-
TE Internal Number
CAT-AX41-P1A