Please review product documents or contact us for the latest agency approval information.
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Product Type Features
-
Terminal Block Connector Type
Receptacle
-
Connector System
Wire-to-Component
-
Connector & Contact Terminates To
Printed Circuit Board, Wire & Cable
Configuration Features
-
Wire Entry Location
Side
-
Stacking Configuration
Side Stackable
-
Number of Positions
7, 6, 8, 2, 5, 4, 3
-
Number of Rows
1
-
Wire Entry Angle
90°
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
White
-
Product Orientation
Right Angle
Contact Features
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
5
Mechanical Attachment
-
Connector Mounting Type
Panel Mount
Housing Features
-
Centerline (Pitch) (mm)
8, 5
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application
Power, Signal
Reference Number
-
TE Internal Number
CAT-B8519-T273