This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied Energised Installation

  • Insulating Cover Product Type  Cutout Cover

  • Insulator Type/ANSI  ANSI

Configuration Features

  • Visual Inspection  No

Electrical Characteristics

  • Voltage Class (kV) ≤ 25, ≤ 35

Body Features

  • Primary Product Color  Gray

  • Insulator Material  Polymer, Porcelain

  • Primary Product Material  Crosslinked Polyolefin

Dimensions

  • Insulator Core Diameter Range (mm) 0 – 72, 0 – 67, 0 – 20

  • Insulator Core Diameter Range (in) 0 – 2.63, 0 – 2.85, 0 – 2.95, 0 – .8

Usage Conditions

  • Operating Temperature Range (°C) 0 – 105

Operation/Application

  • Power Component Application Type  Distribution

  • Compatible Equipment  Cutout Fuse

Industry Standards

  • Compatible With Agency/Standards Products  RUS

Product Availability

  • Product Availability  Worldwide

Reference Number

  • TE Internal Number CAT-BCAC-CUTOUT

Related Materials

Datasheets & Catalog Pages