This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

There are numerous cover designs available to fit a wide variety of reclosers. TE also offers tubing and line hose to insulate leads as well as BCAC covers to protect lightning arresters on recloser units. 

The one piece hinged design is easily and quickly installed around the top skirts and secured using the supplied push pins to ensure years of reliable service. The cover can be re-entered for maintenance needs and then reused, thus lowering overall lifetime costs.

KEY FEATURES

  • Reliable outage protection
  • Rugged, non-tracking crosslinked polymer
  • Rated for 35 kV reclosures
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied

  • LV/MV Insulating Cover Product Type  Cover

  • Insulator Type/ANSI  Polymer or Porcelain

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Insulator Material  Porcelain

  • Primary Product Color  Gray

  • Primary Product Material  Polyolefin

Dimensions

  • Insulator Outside Skirt Diameter Range (mm) 198.12, 215.9

  • Insulator Outside Skirt Diameter Range (in) 7.8, 8.5

  • Insulator Core Diameter Range (mm) 44.45 – 95.25, 50.8 – 114.3

  • Insulator Core Diameter Range (in) 2 – 4.5, 1.75 – 3.75

Operation/Application

  • Power Component Application Type  Overhead, Substation

  • Compatible Equipment  Bushings/Insulators

Product Availability

  • Product Availability  Americas

Reference Number

  • TE Internal Number CAT-BCIC-RECC

Related Materials

Datasheets & Catalog Pages