Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Resolution
.024
-
Output Interface
I²C and SPI (Mode 0, 3)
-
Pressure (inH2O)
802.92
-
Pressure (mmHG)
1500.12
-
Proof Pressure Range
10 bar
-
Output Signal Type
24 bit ADC
-
Pressure Accuracy
±2.5mbar
Dimensions
-
Product Width
6.2 mm [ .244 in ]
-
Product Height
2.8 mm [ .11 in ]
-
Product Length
6.4 mm [ .251 in ]
Product Type Features
-
Sensor Package
Surface Mountable
-
Pressure Sensor Type
Digital Pressure and Altimeter Sensor Modules
-
Pressure Type
Absolute
Electrical Characteristics
-
Supply Voltage Range (V)
1.8 – 3.6
Usage Conditions
-
Pressure
2 bar [ 29 psi ]
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Other
-
Sensor Options
No Option, Fluoro Gel
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-BLPS0010