Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Product Width
7.6 mm [ .299 in ]
-
Product Height (mm)
9.02, 3.43
-
Product Height (in)
.355, .135
-
Product Length
7.6 mm [ .3 in ]
Product Type Features
-
Sensor Package
Surface Mountable
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute, Gauge
Electrical Characteristics
-
Supply Voltage Range (V)
3
Usage Conditions
-
Pressure (psi)
30, 100, 15, 5
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Output Signal Type
60mV
-
Pressure Accuracy
±0.25% Non-linearity
Other
-
Sensor Options
No Option, Tube, Narrow Hole
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-BLPS0021