Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Product Width
7.6 mm [ .299 in ]
-
Product Height
4.28 mm [ .168 in ]
-
Product Length
7.6 mm [ .3 in ]
Product Type Features
-
Sensor Package
Surface Mountable
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Gauge
Electrical Characteristics
-
Supply Voltage Range (V)
5
Usage Conditions
-
Pressure (bar)
12
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range
10 bar
-
Output Signal Type
150mV
-
Pressure Accuracy
±0.05/0.15% F.S. Non-Linearity
Other
-
Sensor Options
High Linearity with Transparent Gel
-
EU RoHS Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-BLPS0026