Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Product Width
6.2 mm [ .244 in ]
-
Product Height
2.88 mm [ .113 in ]
-
Product Length
6.4 mm [ .251 in ]
Product Type Features
-
Sensor Package
Surface Mountable
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute
Electrical Characteristics
-
Supply Voltage Range (V)
5
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Pressure Accuracy
±0.05% or ±0.2% Non-linearity
Other
-
Sensor Options
No Option
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-BLPS0028