Product | TE Part # | Documents | Pressure | Pressure Sensor Type | Pressure Type | Pressure | Proof Pressure Range | Pressure | Output Signal Type | Pressure Accuracy | Supply Voltage Range | Operating Temperature Range | Sensor Options | EU ELV Compliance |
---|
| 5291-BCE-S-100-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | 129.28 mmHG | 12 psi | .172 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | - |
| 7231-BCE-T-002-001 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules | Gauge | 15 mmHG | 1.5 psi | .019 bar | 16 bit I2C | ±1% F.S | 5 V | -20 – 85 °C | Barb Tube, No Option | - |
| 6391-BCE-S-040-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 40.85 mmHG | 4.5 psi | .054 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3 V | -20 – 85 °C | Barb Tube, Dual Output | Compliant |
| 7391-BCE-S-014-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 16 bit I2C | ±1.5% F.S, ±1% F.S | 3 V | -40 – 105 °C | Barb Tube, Dual Output | - |
| 6295-BGC-S-040-002 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | 40.85 mmHG | - | .054 bar | 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 7331-BCE-S-002-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 16 bit I2C | ±1% F.S | 3 V | -20 – 85 °C | Barb Tube, No Option | - |
| 5491-BCE-S-140-002 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 129.28 mmHG | 12 psi | .172 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 5391-BCE-T-001-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 129.28 mmHG | 12 psi | .172 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | - |
| 5331-BCE-S-010-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules | Differential | 129.28 mmHG | 12 psi | .172 bar | 16 bit I2C | ±1% F.S | 3 V | -20 – 85 °C | Barb Tube, No Option | Compliant |
| 5391-BHQ-T-001-001 | | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 129.28 mmHG | 12 psi | .172 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 7391-BCE-S-002-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 7391-BCE-T-014-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | - |
| 5391-BBE-T-014-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 129.28 mmHG | 12 psi | .172 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | - |
| 5391-BCE-S-001-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 129.28 mmHG | 12 psi | .172 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 6291-BCE-S-030-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | 40.85 mmHG | 4.5 psi | .054 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 7391-BCE-T-002-001 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 5 V | -40 – 105 °C | Barb Tube, Dual Output | - |
| 7421-BBE-S-016-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 16 bit I2C | ±1.5% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | - |
| 5391-BBE-S-014-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 129.28 mmHG | 12 psi | .172 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 5391-BCE-S-100-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 129.28 mmHG | 12 psi | .172 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 6295-BGC-T-040-002 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | 40.85 mmHG | - | .054 bar | 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 6331-BCE-S-005-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules | Differential | 40.85 mmHG | 4.5 psi | .054 bar | 16 bit I2C | ±1% F.S | 3 V | -20 – 85 °C | Barb Tube, No Option | - |
| 7431-BCE-S-001-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 16 bit I2C | ±1% F.S | 3 V | -20 – 85 °C | Barb Tube, No Option | Compliant |
| 7291-BCE-S-001-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | 15 mmHG | 1.5 psi | .019 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 5231-BCE-S-010-000 | 3D PDF | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | - | 15 psi | - | - | 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Tube, Dual Output | Compliant |
| 5391-BCE-S-012-001 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 129.28 mmHG | 12 psi | .172 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 7391-BCE-S-002-001 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 5 V | -40 – 105 °C | Barb Tube, Dual Output | - |
| 6295-BGC-S-040-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | 40.85 mmHG | - | .054 bar | 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 7331-BCE-S-001-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 16 bit I2C | ±1% F.S | 3 V | -20 – 85 °C | Barb Tube, No Option | Compliant |
| 7391-BCE-T-500-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 7231-BCE-S-002-001 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules | Gauge | 15 mmHG | 1.5 psi | .019 bar | 16 bit I2C | ±1% F.S | 5 V | -20 – 85 °C | Barb Tube, No Option | Compliant |
| 7391-BCE-T-002-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | - |
| 7391-BCE-S-005-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | - | 1.5 psi | .019 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 7331-BCE-S-001-001 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules | Differential | 15 mmHG | 1.5 psi | .019 bar | 16 bit I2C | ±1% F.S | 5 V | -20 – 85 °C | Barb Tube, No Option | - |
| 5295-BGM-S-040-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | 129.28 mmHG | - | .172 bar | 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 6295-BCM-S-040-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | 40.85 mmHG | - | .054 bar | 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 6295-BCM-T-040-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | 40.85 mmHG | - | .054 bar | 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 6331-BCE-S-004-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules | Differential | 40.85 mmHG | 4.5 psi | .054 bar | 16 bit I2C | ±1% F.S | 3 V | -20 – 85 °C | Barb Tube, No Option | Compliant |
| 7291-BCE-S-010-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Gauge | 7.5 mmHG | 1.5 psi | .01 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3.3 – 5 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |
| 7391-BCE-S-500-000 | 3D PDF | - | - | Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules | Differential | 3.75 mmHG | 1.5 psi | .005 bar | 10 – 90% Vdc, 16 bit I2C | ±1.5% F.S, ±1% F.S | 3 V | -40 – 105 °C | Barb Tube, Dual Output | Compliant |