Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
SOIC-16
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Differential
Electrical Characteristics
-
Supply Voltage Range (V)
6.5
Dimensions
-
Product Width (mm)
7.2 | 7.52
-
Product Width (in)
.283 | .296
-
Product Length (mm)
10.26 | 19.6
-
Product Length (in)
.403 | .771
-
Product Height (mm)
5.57 | 9.32
-
Product Height (in)
.23 | .366
Usage Conditions
-
Pressure (psi)
.15 | .6 | 1.5
Operation/Application
-
Proof Pressure Range
1.5 psi | 12 psi | 4.8 psi
-
Output Signal Type
45 mV | 90mV
-
Pressure Accuracy
±0.1% F.S | ±0.2% F.S
Packaging Features
-
Sensor Port Configuration
Dual Horizontal | Dual Vertical
Other
-
Sensor Options
Barb Tube | Long Tube