Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Product Width
11.2 mm [ .44 in ]
-
Product Height
8.9 mm [ .35 in ]
-
Product Length
17.6 mm [ .692 in ]
Product Type Features
-
Sensor Package
8 pin SMD
-
Leg Style
SMD Pads
-
Pressure Sensor Type
Digital Pressure Sensor, Digital Pressure and Altimeter Sensor Modules
-
Pressure Type
Differential
Operation/Application
-
Output Interface
I²C
-
Pressure (inH2O)
5.02, 10.04, 4.01, 1, 20.09, 4.82, 1.4, 2, .401, .1, .2, 10
-
Pressure (mmHG)
3.75, 37.5, 2.62, .75, 9, .375, .187, 1.87, 9.37, 7.5, 18.75
-
Proof Pressure Range
2 bar
-
Pressure Accuracy
± 0.5% F.S
Packaging Features
-
Sensor Port Configuration
Dual Sideport, Dual Horizontal
Electrical Characteristics
-
Supply Voltage Range (V)
2.7 – 3.6
Usage Conditions
-
Pressure (bar)
.002, .005, 0, .05, .025, .01, .001, .012, .003
-
Pressure (psi)
.014, .181, .036, .362, .007, .725, .07, .145, .05, .174, .003, .072
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
Other
-
Sensor Options
No Option, Short Tube
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-BLPS0082