Product | TE Part # | Documents | Pressure | Pressure Type | Pressure | Proof Pressure Range | Pressure | Supply Voltage Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 2003732-F | 3D PDF | - | - | Differential, Gauge | 7500.62 mmHG | 14 bar | 10 bar | 2.7 – 4.2 V | - | - |
| 2003539-F | 3D PDF | - | - | Gauge, Differential | 75 mmHG | 300 mbar | .1 bar | 4.2 – 5.5 V | - | - |
| 2003542-F | 3D PDF | - | - | Gauge, Differential | 1875.15 mmHG | 10 bar | 2.5 bar | 4.2 – 5.5 V | - | - |
| 2003960-F | 3D PDF | - | - | Differential, Gauge | 7500.62 mmHG | 14 bar | 10 bar | 2.7 – 4.2 V | - | - |
| 2003541-F | 3D PDF | - | - | Gauge, Differential | 187.51 mmHG | 2 bar | .25 bar | 4.2 – 5.5 V | - | - |
| 2003558-F | 3D PDF | - | - | Differential, Gauge | 51.7 mmHG | 30 psi | .068 bar | 4.2 – 5.5 V | - | - |
| 2003781-F | 3D PDF | - | - | Gauge, Differential | 750.06 mmHG | 5 bar | 1 bar | 4.2 – 5.5 V | - | - |
| 2003912-F | 3D PDF | - | - | Gauge, Differential | 7500.62 mmHG | 14 bar | 10 bar | 4.2 – 5.5 V | - | - |
| 2003562-F | 3D PDF | - | - | Gauge, Differential | 75 mmHG | 300 mbar | .1 bar | 4.2 – 5.5 V | - | - |
| 2003743-F | 3D PDF | - | - | Gauge, Differential | 187.51 mmHG | 2 bar | .25 bar | 2.7 – 4.2 V | - | - |
| 2003882-F | 3D PDF | - | - | Differential, Gauge | 750.06 mmHG | 5 bar | 1 bar | 2.7 – 4.2 V | - | - |
| 2003569-F | 3D PDF | - | - | Gauge, Differential | 5171.49 mmHG | 200 psi | 6.89 bar | 4.2 – 5.5 V | - | - |
| 2003667-F | 3D PDF | - | - | Gauge, Differential | 1875.15 mmHG | 10 bar | 2.5 bar | 4.2 – 5.5 V | - | - |
| 2004087-F | 3D PDF | - | - | Gauge, Differential | 5171.49 mmHG | 200 psi | 6.89 bar | 4.2 – 5.5 V | - | - |
| 2003560-F | 3D PDF | - | - | Differential, Gauge | 75 mmHG | 300 mbar | .1 bar | 4.2 – 5.5 V | - | - |
| 2003646-F | 3D PDF | - | - | Differential, Gauge | 75 mmHG | 300 mbar | .1 bar | 4.2 – 5.5 V | - | - |
| 2003682-F | 3D PDF | - | - | Gauge, Differential | 1875.15 mmHG | 10 bar | 2.5 bar | 2.7 – 4.2 V | - | - |
| 2003563-F | 3D PDF | - | - | Gauge, Differential | 187.51 mmHG | 2 bar | .25 bar | 4.2 – 5.5 V | - | - |
| 2003773-F | 3D PDF | - | - | Gauge, Differential | 750.06 mmHG | 5 bar | 1 bar | 2.7 – 4.2 V | - | - |
| 2003982-F | 3D PDF | - | - | Differential, Gauge | 187.51 mmHG | 2 bar | .25 bar | 2.7 – 4.2 V | - | - |
| 2003693-F | 3D PDF | - | - | Gauge, Differential | 75 mmHG | 300 mbar | .1 bar | 2.7 – 4.2 V | - | - |
| 2003897-F | 3D PDF | - | - | Gauge, Differential | 75 mmHG | 300 mbar | .1 bar | 2.7 – 4.2 V | - | - |
| 2003566-F | 3D PDF | - | - | Gauge, Differential | 750.06 mmHG | 5 bar | 1 bar | 4.2 – 5.5 V | - | - |
| 2003571-F | 3D PDF | - | - | Gauge, Differential | 7500.62 mmHG | 14 bar | 10 bar | 4.2 – 5.5 V | - | - |
| 2003565-F | 3D PDF | - | - | Gauge, Differential | 750.06 mmHG | 5 bar | 1 bar | 4.2 – 5.5 V | - | - |
| 2003543-F | 3D PDF | - | - | Gauge, Differential | 3750.3 mmHG | 14 bar | 5 bar | 4.2 – 5.5 V | - | - |
| 2003574-F | 3D PDF | - | - | Differential, Gauge | 7500.62 mmHG | 14 bar | 10 bar | 4.2 – 5.5 V | - | - |
| 2003669-F | 3D PDF | - | - | Differential, Gauge | 5171.49 mmHG | 200 psi | 6.89 bar | 4.2 – 5.5 V | - | - |
| 2003714-F | 3D PDF | - | - | Gauge, Differential | 75 mmHG | 300 mbar | .1 bar | 4.2 – 5.5 V | - | - |
| 2003753-F | 3D PDF | - | - | Differential, Gauge | 1875.15 mmHG | 10 bar | 2.5 bar | 4.2 – 5.5 V | - | - |
| 2003782-F | 3D PDF | - | - | Gauge, Differential | 75 mmHG | 300 mbar | .1 bar | 4.2 – 5.5 V | - | - |
| 2003918-F | 3D PDF | - | - | Differential, Gauge | 750.06 mmHG | 5 bar | 1 bar | 4.2 – 5.5 V | - | - |
| 20020927-00 | 3D PDF | - | - | Gauge, Differential | 7.5 mmHG | 100 mbar | .01 bar | 4.2 – 5.5 V | - | - |
| 2003540-F | 3D PDF | - | - | Differential, Gauge | 187.51 mmHG | 2 bar | .25 bar | 4.2 – 5.5 V | - | - |
| 2003649-F | 3D PDF | - | - | Differential, Gauge | 750.06 mmHG | 5 bar | 1 bar | 4.2 – 5.5 V | - | - |
| 2004048-F | 3D PDF | - | - | Differential, Gauge | 750.06 mmHG | 5 bar | 1 bar | 4.2 – 5.5 V | - | - |
| 2003840-F | 3D PDF | - | - | Gauge, Differential | 750.06 mmHG | 5 bar | 1 bar | 4.2 – 5.5 V | - | - |
| 2004083-F | 3D PDF | - | - | Gauge, Differential | 750.06 mmHG | 5 bar | 1 bar | 2.7 – 4.2 V | - | - |
| 2010704-F | 3D PDF | - | - | Differential, Gauge | 75 mmHG | 300 mbar | .1 bar | 2.7 – 4.2 V | - | - |
| 2003961-F | 3D PDF | - | - | Differential, Gauge | 187.51 mmHG | 2 bar | .25 bar | 4.2 – 5.5 V | - | - |
| 2004084-F | 3D PDF | - | - | Gauge, Differential | 7500.62 mmHG | 14 bar | 10 bar | 4.2 – 5.5 V | - | - |
| 2003561-F | | - | - | Differential, Gauge | 75 mmHG | 300 mbar | .1 bar | 4.2 – 5.5 V | - | - |
| 2003570-F | 3D PDF | - | - | Differential, Gauge | 5171.49 mmHG | 200 psi | 6.89 bar | 4.2 – 5.5 V | - | - |
| 2003655-F | 3D PDF | - | - | Differential, Gauge | 750.06 mmHG | 5 bar | 1 bar | 2.7 – 4.2 V | - | - |
| 2003915-F | 3D PDF | - | - | Gauge, Differential | 1875.15 mmHG | 10 bar | 2.5 bar | 4.2 – 5.5 V | - | - |
| 2003559-F | 3D PDF | - | - | Differential, Gauge | 51.7 mmHG | 30 psi | .068 bar | 4.2 – 5.5 V | - | - |
| 2003573-F | 3D PDF | - | - | Gauge, Differential | 7500.62 mmHG | 14 bar | 10 bar | 4.2 – 5.5 V | - | - |
| 2003567-F | 3D PDF | - | - | Gauge, Differential | 750.06 mmHG | 5 bar | 1 bar | 4.2 – 5.5 V | - | - |
| 2003568-F | 3D PDF | - | - | Gauge, Differential | 1875.15 mmHG | 10 bar | 2.5 bar | 4.2 – 5.5 V | - | - |
| 2004082-F | 3D PDF | - | - | Differential, Gauge | 750.06 mmHG | 5 bar | 1 bar | 4.2 – 5.5 V | - | - |
| 2010643-F | 3D PDF | - | - | Gauge, Differential | 3750.3 mmHG | 14 bar | 5 bar | 4.2 – 5.5 V | - | - |
| 2003738-F | 3D PDF | - | - | Differential, Gauge | 51.7 mmHG | 30 psi | .068 bar | 4.2 – 5.5 V | - | - |
| 2003979-F | 3D PDF | - | - | Differential, Gauge | 750.06 mmHG | 5 bar | 1 bar | 4.2 – 5.5 V | - | - |
| 2003779-F | 3D PDF | - | - | Differential, Gauge | 1875.15 mmHG | 10 bar | 2.5 bar | 4.2 – 5.5 V | - | - |
| 2003603-F | 3D PDF | - | - | Differential, Gauge | 3750.3 mmHG | 14 bar | 5 bar | 2.7 – 4.2 V | - | - |
| 2003962-F | 3D PDF | - | - | Gauge, Differential | 51.7 mmHG | 30 psi | .068 bar | 4.2 – 5.5 V | - | - |
| 2003733-F | 3D PDF | - | - | Differential, Gauge | 750.06 mmHG | 5 bar | 1 bar | 2.7 – 4.2 V | - | - |
| 2003913-F | 3D PDF | - | - | Differential, Gauge | 187.51 mmHG | 2 bar | .25 bar | 4.2 – 5.5 V | - | - |
| 2004086-F | 3D PDF | - | - | Gauge, Differential | 75 mmHG | 300 mbar | .1 bar | 2.7 – 4.2 V | - | - |
| 2003544-F | 3D PDF | - | - | Differential, Gauge | 3750.3 mmHG | 14 bar | 5 bar | 4.2 – 5.5 V | - | - |
| 2003557-F | 3D PDF | - | - | Gauge, Differential | 51.7 mmHG | 30 psi | .068 bar | 4.2 – 5.5 V | - | - |
| 2003572-F | 3D PDF | - | - | Gauge, Differential | 7500.62 mmHG | 14 bar | 10 bar | 4.2 – 5.5 V | - | - |
| 2003564-F | 3D PDF | - | - | Gauge, Differential | 187.51 mmHG | 2 bar | .25 bar | 4.2 – 5.5 V | - | - |
| 2003605-F | 3D PDF | - | - | Differential, Gauge | 51.7 mmHG | 30 psi | .068 bar | 2.7 – 4.2 V | - | - |
| 2003668-F | 3D PDF | - | - | Gauge, Differential | 75 mmHG | 300 mbar | .1 bar | 4.2 – 5.5 V | - | - |
| 2009890-F | 3D PDF | - | - | Differential, Gauge | 750.06 mmHG | 5 bar | 1 bar | 2.7 – 4.2 V | - | - |