Please review product documents or contact us for the latest agency approval information.
Termination Features
-
Auxiliary Termination & Connection Type
8-32 UNF-2A, Wire - Connector
-
Main Termination & Connection Type
3/8-24 UNF-2A Stud, 1/4-28 UNF-2A Stud
-
Coil Termination & Connection Type
8-32 UNF-2A, Connector
Configuration Features
-
Contact Number of Poles
3
-
Contact Arrangement
3PST-NO-DB, 3PST
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Electrical Characteristics
-
Contact Current Rating (A)
175, 250, 350
-
Coil Voltage Rating (VAC)
115
Body Features
-
Enclosure Type
Environmentally Sealed
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Other
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-BR-AC-CONT