Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Category
High Speed, Industry Standard
-
Cable Assembly Type
SFP56
-
Cable Style
Madison TurboTwin - Round Jacketed
-
Cable Assembly (End A)
SFP56 Plug
-
Cable Assembly (End B)
SFP56 Plug
Configuration Features
-
Number of Positions
4
-
Number of Pairs
2
-
Number of Signal Positions
4
Electrical Characteristics
Body Features
-
Cable Color
Black
-
Equalized
No
-
Cable Flammability Rating
CL2
Dimensions
-
Wire Size (AWG)
26
-
Wire Size (mm²)
.129
-
Outside Cable Diameter
5.96 mm [ .235 in ]
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Other
-
Cable Assembly Length (m)
1, 1.5, 2, 2.5, 3
-
Cable Assembly Length (ft)
3.28, 4.92, 6.56, 8.2, 9.84
Reference Number
-
TE Internal Number
CAT-C11-G28