Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Latching Style
Pull Tab Release
-
Cable Assembly Category
Industry Standard, High Speed
-
Cable Assembly Type
SFP28
-
Cable Style
Madison TurboTwin - Round Jacketed
-
Cable Assembly (End A)
SFP28 Plug
-
Cable Assembly (End B)
SFP28 Plug
Body Features
-
Jacket Material
PVC
-
Cable Color
Black
-
Equalized
No
-
Cable Flammability Rating
CL2
Electrical Characteristics
Other
-
Cable Assembly Configuration
Double Ended
-
Cable Assembly Length (m)
1.5, 3, 1, 4, 3.5, 2.5, .5, 2
-
Cable Assembly Length (ft)
9.84, 11.48, .164, 3.28, 4.92, 6.56, 8.2, 13.12
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Configuration Features
-
Number of Positions
4
-
Number of Pairs
2
-
Number of Signal Positions
4
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Dimensions
-
Wire Size (AWG)
28
-
Wire Size (mm²)
.081
-
Outside Cable Diameter
4.62 mm [ .182 in ]
Reference Number
-
TE Internal Number
CAT-C11-N490111