Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Category
Industry Standard, High Speed
-
Cable Assembly Type
QSFP28
-
Cable Style
Madison TurboTwin - Round Jacketed
-
Cable Assembly (End A)
QSFP28 Plug
-
Cable Assembly (End B)
QSFP28 Plug
Electrical Characteristics
Configuration Features
-
Number of Positions
16
-
Number of Pairs
8
-
Number of Signal Positions
16
Other
-
Cable Assembly Length
1.5 m [ 4.92 ft ]
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant
Body Features
-
Cable Color
Black
-
Equalized
No
-
Cable Flammability Rating
CL2
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Dimensions
-
Wire Size (AWG)
32
-
Wire Size (mm²)
.032
-
Outside Cable Diameter
4.7 mm [ .185 in ]
Reference Number
-
TE Internal Number
CAT-C11-N49032