Please review product documents or contact us for the latest agency approval information.
Housing Features
-
Cage Material
Zinc Alloy
-
Centerline (Pitch) (mm)
.75
-
Centerline (Pitch) (in)
.03, .029
Product Type Features
-
Cage Type
Single
-
Form Factor
CDFP Style 2, CDFP Style 1
-
Pluggable I/O Product Type
Cage Assembly with Integrated Connector
-
Sealable
Yes, No
Mechanical Attachment
-
PCB Mounting Style
Single-Sided
Contact Features
-
Contact Base Material
Phosphor Bronze
Dimensions
-
Product Length (mm)
54.3, 71.3
-
Product Length (in)
2.807, 2.139
Body Features
-
Cage Plating Material
Nickel
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit
Configuration Features
-
Number of Positions
60
-
Number of Ports
1
-
Port Matrix Configuration
1 x 1
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
400
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application
Signal
Other
-
Included Lightpipe
No
-
EMI Containment Feature Type
Elastomeric Gasket, Internal/External EMI Springs
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C3106-C76264