Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
Stud
-
Output Termination Type
Stud
Electrical Characteristics
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
1.3
-
Current Rating (A)
160, 100, 200, 63
-
Operating Voltage (VAC)
480
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Other
-
EU RoHS Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-C8114-AD89