Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
Bus Bar
-
Output Termination Type
Bus Bar
Electrical Characteristics
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
270, 390
-
Current Rating (A)
1000, 400, 250, 600, 1600
-
Operating Voltage (VAC)
520, 690
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 50
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C8114-AP71