Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
Threaded Bolt, Terminal Block, Stud
-
Output Termination Type
Threaded Bolt, Stud, Terminal Block
Electrical Characteristics
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
2.82
-
Current Rating (A)
50, 16, 36, 25
-
Operating Voltage (VAC)
440
Configuration Features
-
Wiring Configuration
WYE (4 wire + ground)
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-C8114-AY11