Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Electrical Characteristics
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
192, 118
-
Current Rating (A)
80, 16, 36, 63, 25, 110, 180, 150
-
Operating Voltage (VAC)
480
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40
Configuration Features
-
Wiring Configuration
WYE (4 wire + ground)
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-C8114-AY18