Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Level Of Filtering
Inductor & Capacitor, None
-
Ground Choke Option
No
-
Filter Type
Power Entry Module
-
Filter Switch Type
SPST
-
Output Termination Type
.187" FASTON
-
Filtering Requirements
Filtered, Unfiltered
-
Filter Connector Type
IEC 60320-1 C-14
Dimensions
-
Panel Thickness (Recommended) (in)
.024 – .08, .031 – .098
-
Panel Thickness (Recommended) (mm)
.63 – 2.1, .8 – 2.5
-
Panel Thickness (Recommended) (in)
.024 – .08, .031 – .098
Mechanical Attachment
-
Panel Mount Feature Type
Snap-In, Flange
-
Product Mount Type
Panel Mount
Electrical Characteristics
-
Input Voltage Selection
None
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
2, 250
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
5, 400
-
Current Rating (A)
15, 6, 10, 3, 1
-
Operating Voltage (VAC)
250
Body Features
-
Filter Shield Type
Shielded, None, Complete Shield
-
Product Orientation
Vertical
Operation/Application
-
Device Safety Features
Shrouded Output
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C8114-C8911