Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
250
-
Current Rating (A)
15
Product Type Features
-
Filter Connector Type
IEC 60320-1 C-14
-
Filter Connector Style
Male Receptacle
-
Output Termination Type
3/16" Faston
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C8114-D11