Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Output Termination Type
.250" FASTON, PCB Mount
-
Filtering Requirements
Filtered
-
Input Termination Type
High Current Pin, 3-Pin Connector
Electrical Characteristics
-
Operating Voltage (VDC)
125
-
Current Rating (A)
1, 3, 6, 10, 15
Body Features
-
Product Orientation
Straight, Right Angle
Mechanical Attachment
-
Panel Mount Feature Type
Flange, Snap-In
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 55, -10 – 40
Reference Number
-
TE Internal Number
CAT-C8114-D12