Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Ground Choke Option
No
-
Input Termination Type
Wire Lead
-
Output Termination Type
Wire Lead
Electrical Characteristics
-
Current Rating (A)
.5, 1, 2, 3, 5, 10, 20
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.12
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.21
-
Operating Voltage (VAC)
277, 300
Mechanical Attachment
-
Panel Mount Feature Type
Flange, Mounting Holes
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40, -10 – 50
Reference Number
-
TE Internal Number
CAT-C8114-F299A