Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Electrical Characteristics
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.57, 4.3, 4.9, 4, .62, 3.25, .52, .46, .45, .63
-
Current Rating (A)
50, 230, 25, 110, 6, 80, 16, 36, 180, 150, 12
-
Operating Voltage (VAC)
480
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-C8114-F299C