Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Level Of Filtering
Inductor & Capacitor
-
Ground Choke Option
No
-
Filter Type
Medical
-
Output Termination Type
.187" FASTON
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 60320-1 C-18
Dimensions
-
Panel Thickness (Recommended)
1 – 2 mm [ .039 – .079 in ]
Mechanical Attachment
-
Panel Mount Feature Type
Snap-In, Flange
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40
Body Features
-
Filter Shield Type
Complete Shield
Operation/Application
-
Device Safety Features
Locking Socket & Shrouded Output
-
Filter Mode of Operation
2 MOPP
Electrical Characteristics
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
3
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
5
-
Current Rating (A)
15, 3, 6, 10
-
Operating Voltage (VAC)
250
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C8114-IH1